Structure for ZCL command "ScanResponse" from "ZLL Commissioning".

Public Attributes#

uint32_t
uint16_t
uint32_t
uint8_t *
uint16_t
uint8_t
uint16_t
uint16_t
uint8_t

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_scan_response_command::transaction

Definition at line 4689 of file app/zaptest/unit-test/zap-command-structs.h

rssiCorrection#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::rssiCorrection

Definition at line 4690 of file app/zaptest/unit-test/zap-command-structs.h

zigbeeInformation#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::zigbeeInformation

Definition at line 4691 of file app/zaptest/unit-test/zap-command-structs.h

zllInformation#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::zllInformation

Definition at line 4692 of file app/zaptest/unit-test/zap-command-structs.h

keyBitmask#

uint16_t __zcl_zll_commissioning_cluster_scan_response_command::keyBitmask

Definition at line 4693 of file app/zaptest/unit-test/zap-command-structs.h

responseId#

uint32_t __zcl_zll_commissioning_cluster_scan_response_command::responseId

Definition at line 4694 of file app/zaptest/unit-test/zap-command-structs.h

extendedPanId#

uint8_t* __zcl_zll_commissioning_cluster_scan_response_command::extendedPanId

Definition at line 4695 of file app/zaptest/unit-test/zap-command-structs.h

networkUpdateId#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::networkUpdateId

Definition at line 4696 of file app/zaptest/unit-test/zap-command-structs.h

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::logicalChannel

Definition at line 4697 of file app/zaptest/unit-test/zap-command-structs.h

panId#

uint16_t __zcl_zll_commissioning_cluster_scan_response_command::panId

Definition at line 4698 of file app/zaptest/unit-test/zap-command-structs.h

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_scan_response_command::networkAddress

Definition at line 4699 of file app/zaptest/unit-test/zap-command-structs.h

numberOfSubDevices#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::numberOfSubDevices

Definition at line 4700 of file app/zaptest/unit-test/zap-command-structs.h

totalGroupIds#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::totalGroupIds

Definition at line 4701 of file app/zaptest/unit-test/zap-command-structs.h

endpointId#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::endpointId

Definition at line 4702 of file app/zaptest/unit-test/zap-command-structs.h

profileId#

uint16_t __zcl_zll_commissioning_cluster_scan_response_command::profileId

Definition at line 4703 of file app/zaptest/unit-test/zap-command-structs.h

deviceId#

uint16_t __zcl_zll_commissioning_cluster_scan_response_command::deviceId

Definition at line 4704 of file app/zaptest/unit-test/zap-command-structs.h

version#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::version

Definition at line 4705 of file app/zaptest/unit-test/zap-command-structs.h

groupIdCount#

uint8_t __zcl_zll_commissioning_cluster_scan_response_command::groupIdCount

Definition at line 4706 of file app/zaptest/unit-test/zap-command-structs.h