Structure for ZCL command "NetworkJoinRouterRequest" from "ZLL Commissioning".

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_network_join_router_request_command::transaction

Definition at line 3834 of file app/zaptest/unit-test/zap-command-structs.h

extendedPanId#

uint8_t* __zcl_zll_commissioning_cluster_network_join_router_request_command::extendedPanId

Definition at line 3835 of file app/zaptest/unit-test/zap-command-structs.h

keyIndex#

uint8_t __zcl_zll_commissioning_cluster_network_join_router_request_command::keyIndex

Definition at line 3836 of file app/zaptest/unit-test/zap-command-structs.h

encryptedNetworkKey#

uint8_t* __zcl_zll_commissioning_cluster_network_join_router_request_command::encryptedNetworkKey

Definition at line 3837 of file app/zaptest/unit-test/zap-command-structs.h

networkUpdateId#

uint8_t __zcl_zll_commissioning_cluster_network_join_router_request_command::networkUpdateId

Definition at line 3838 of file app/zaptest/unit-test/zap-command-structs.h

logicalChannel#

uint8_t __zcl_zll_commissioning_cluster_network_join_router_request_command::logicalChannel

Definition at line 3839 of file app/zaptest/unit-test/zap-command-structs.h

panId#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::panId

Definition at line 3840 of file app/zaptest/unit-test/zap-command-structs.h

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::networkAddress

Definition at line 3841 of file app/zaptest/unit-test/zap-command-structs.h

groupIdentifiersBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::groupIdentifiersBegin

Definition at line 3842 of file app/zaptest/unit-test/zap-command-structs.h

groupIdentifiersEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::groupIdentifiersEnd

Definition at line 3843 of file app/zaptest/unit-test/zap-command-structs.h

freeNetworkAddressRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::freeNetworkAddressRangeBegin

Definition at line 3844 of file app/zaptest/unit-test/zap-command-structs.h

freeNetworkAddressRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::freeNetworkAddressRangeEnd

Definition at line 3845 of file app/zaptest/unit-test/zap-command-structs.h

freeGroupIdentifierRangeBegin#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::freeGroupIdentifierRangeBegin

Definition at line 3846 of file app/zaptest/unit-test/zap-command-structs.h

freeGroupIdentifierRangeEnd#

uint16_t __zcl_zll_commissioning_cluster_network_join_router_request_command::freeGroupIdentifierRangeEnd

Definition at line 3847 of file app/zaptest/unit-test/zap-command-structs.h