Structure for ZCL command "OffWithEffect" from "On/off".

Public Attributes#

uint8_t

Public Attribute Documentation#

effectId#

uint8_t __zcl_on_off_cluster_off_with_effect_command::effectId

Definition at line 1318 of file app/zaptest/unit-test/zap-command-structs.h

effectVariant#

uint8_t __zcl_on_off_cluster_off_with_effect_command::effectVariant

Definition at line 1319 of file app/zaptest/unit-test/zap-command-structs.h