Structure for ZCL command "GpSinkCommissioningMode" from "Green Power".

Public Attributes#

uint8_t

Public Attribute Documentation#

options#

uint8_t __zcl_green_power_cluster_gp_sink_commissioning_mode_command::options

Definition at line 407 of file app/zaptest/unit-test/zap-command-structs.h

gpmAddrForSecurity#

uint16_t __zcl_green_power_cluster_gp_sink_commissioning_mode_command::gpmAddrForSecurity

Definition at line 408 of file app/zaptest/unit-test/zap-command-structs.h

gpmAddrForPairing#

uint16_t __zcl_green_power_cluster_gp_sink_commissioning_mode_command::gpmAddrForPairing

Definition at line 409 of file app/zaptest/unit-test/zap-command-structs.h

sinkEndpoint#

uint8_t __zcl_green_power_cluster_gp_sink_commissioning_mode_command::sinkEndpoint

Definition at line 410 of file app/zaptest/unit-test/zap-command-structs.h