Structure for ZCL command "EmergencyCreditSetup" from "Prepayment".

Public Attributes#

uint32_t

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_prepayment_cluster_emergency_credit_setup_command::issuerEventId

Definition at line 5038 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_prepayment_cluster_emergency_credit_setup_command::startTime

Definition at line 5039 of file app/zaptest/unit-test/zap-command-structs.h

emergencyCreditLimit#

uint32_t __zcl_prepayment_cluster_emergency_credit_setup_command::emergencyCreditLimit

Definition at line 5040 of file app/zaptest/unit-test/zap-command-structs.h

emergencyCreditThreshold#

uint32_t __zcl_prepayment_cluster_emergency_credit_setup_command::emergencyCreditThreshold

Definition at line 5041 of file app/zaptest/unit-test/zap-command-structs.h