UARTDRV_Buffer_FifoQueue_t Struct Reference
Transfer operation FIFO queue typedef.
#include <uartdrv.h>
Data Fields |
|
volatile uint16_t | head |
An index of the next byte to send.
|
|
volatile uint16_t | tail |
An index of the location to enqueue the next message.
|
|
volatile uint16_t | used |
A number of bytes queued.
|
|
const uint16_t | size |
FIFO size.
|
|
UARTDRV_Buffer_t | fifo [1] |
FIFO of queued data. Actual size varies.
|
|
Transfer operation FIFO queue typedef.
Field Documentation
◆ head
volatile uint16_t UARTDRV_Buffer_FifoQueue_t::head |
An index of the next byte to send.
◆ tail
volatile uint16_t UARTDRV_Buffer_FifoQueue_t::tail |
An index of the location to enqueue the next message.
◆ used
volatile uint16_t UARTDRV_Buffer_FifoQueue_t::used |
A number of bytes queued.
◆ size
const uint16_t UARTDRV_Buffer_FifoQueue_t::size |
FIFO size.
◆ fifo
UARTDRV_Buffer_t UARTDRV_Buffer_FifoQueue_t::fifo[1] |
FIFO of queued data. Actual size varies.