UARTDRV_InitUart_t Struct Reference
A UART driver instance initialization structure.
#include <uartdrv.h>
Data Fields |
|
| USART_TypeDef * | port |
|
The peripheral used for UART.
|
|
| uint32_t | baudRate |
|
UART baud rate.
|
|
| USART_Stopbits_TypeDef | stopBits |
|
A number of stop bits.
|
|
| USART_Parity_TypeDef | parity |
|
Parity configuration.
|
|
| USART_OVS_TypeDef | oversampling |
|
Oversampling mode.
|
|
| UARTDRV_FlowControlType_t | fcType |
|
Flow control mode.
|
|
| GPIO_Port_TypeDef | ctsPort |
|
A CTS pin port number.
|
|
| uint8_t | ctsPin |
|
A CTS pin number.
|
|
| GPIO_Port_TypeDef | rtsPort |
|
An RTS pin port number.
|
|
| uint8_t | rtsPin |
|
An RTS pin number.
|
|
| UARTDRV_Buffer_FifoQueue_t * | rxQueue |
|
A receive operation queue.
|
|
| UARTDRV_Buffer_FifoQueue_t * | txQueue |
|
T transmit operation queue.
|
|
A UART driver instance initialization structure.
Contains a number of UARTDRV configuration options. It is required for driver instance initialization. This structure is passed to UARTDRV_Init() when initializing a UARTDRV instance.
Field Documentation
◆ port
| USART_TypeDef* UARTDRV_InitUart_t::port |
The peripheral used for UART.
◆ baudRate
| uint32_t UARTDRV_InitUart_t::baudRate |
UART baud rate.
◆ stopBits
| USART_Stopbits_TypeDef UARTDRV_InitUart_t::stopBits |
A number of stop bits.
◆ parity
| USART_Parity_TypeDef UARTDRV_InitUart_t::parity |
Parity configuration.
◆ oversampling
| USART_OVS_TypeDef UARTDRV_InitUart_t::oversampling |
Oversampling mode.
◆ fcType
| UARTDRV_FlowControlType_t UARTDRV_InitUart_t::fcType |
Flow control mode.
◆ ctsPort
| GPIO_Port_TypeDef UARTDRV_InitUart_t::ctsPort |
A CTS pin port number.
◆ ctsPin
| uint8_t UARTDRV_InitUart_t::ctsPin |
A CTS pin number.
◆ rtsPort
| GPIO_Port_TypeDef UARTDRV_InitUart_t::rtsPort |
An RTS pin port number.
◆ rtsPin
| uint8_t UARTDRV_InitUart_t::rtsPin |
An RTS pin number.
◆ rxQueue
| UARTDRV_Buffer_FifoQueue_t * UARTDRV_InitUart_t::rxQueue |
A receive operation queue.
◆ txQueue
| UARTDRV_Buffer_FifoQueue_t * UARTDRV_InitUart_t::txQueue |
T transmit operation queue.