sl_iostream_uart_config_t Struct Reference

IO Stream UART config.

#include <sl_iostream_uart.h>

Data Fields

IRQn_Type rx_irq_number
rx_irq_number
IRQn_Type tx_irq_number
tx_irq_number
uint8_t * rx_buffer
rx_buffer
size_t rx_buffer_length
rx_buffer_length
bool lf_to_crlf
lf_to_crlf
bool rx_when_sleeping
rx_when_sleeping

IO Stream UART config.

Field Documentation

rx_irq_number

IRQn_Type sl_iostream_uart_config_t::rx_irq_number

rx_irq_number

tx_irq_number

IRQn_Type sl_iostream_uart_config_t::tx_irq_number

tx_irq_number

rx_buffer

uint8_t* sl_iostream_uart_config_t::rx_buffer

rx_buffer

rx_buffer_length

size_t sl_iostream_uart_config_t::rx_buffer_length

rx_buffer_length

lf_to_crlf

bool sl_iostream_uart_config_t::lf_to_crlf

lf_to_crlf

rx_when_sleeping

bool sl_iostream_uart_config_t::rx_when_sleeping

rx_when_sleeping