UARTDRV_InitLeuart_t Struct Reference

LEUART driver instance initialization structure.

#include <uartdrv.h>

Data Fields

LEUART_TypeDef * port
The peripheral used for LEUART.
uint32_t baudRate
UART baud rate.
uint8_t portLocation
Location number for LEUART pins.
LEUART_Stopbits_TypeDef stopBits
Number of stop bits.
LEUART_Parity_TypeDef parity
Parity configuration.
UARTDRV_FlowControlType_t fcType
Flow control mode.
GPIO_Port_TypeDef ctsPort
CTS pin port number.
uint8_t ctsPin
CTS pin number.
GPIO_Port_TypeDef rtsPort
RTS pin port number.
uint8_t rtsPin
RTS pin number.
UARTDRV_Buffer_FifoQueue_t * rxQueue
Receive operation queue.
UARTDRV_Buffer_FifoQueue_t * txQueue
Transmit operation queue.

LEUART driver instance initialization structure.

Contains a number of UARTDRV configuration options. It is required to initialize a driver instance. This structure is passed to UARTDRV_InitLeuart() when initializing a UARTDRV instance.

Field Documentation

port

LEUART_TypeDef* UARTDRV_InitLeuart_t::port

The peripheral used for LEUART.

baudRate

uint32_t UARTDRV_InitLeuart_t::baudRate

UART baud rate.

portLocation

uint8_t UARTDRV_InitLeuart_t::portLocation

Location number for LEUART pins.

stopBits

LEUART_Stopbits_TypeDef UARTDRV_InitLeuart_t::stopBits

Number of stop bits.

parity

LEUART_Parity_TypeDef UARTDRV_InitLeuart_t::parity

Parity configuration.

fcType

UARTDRV_FlowControlType_t UARTDRV_InitLeuart_t::fcType

Flow control mode.

ctsPort

GPIO_Port_TypeDef UARTDRV_InitLeuart_t::ctsPort

CTS pin port number.

ctsPin

uint8_t UARTDRV_InitLeuart_t::ctsPin

CTS pin number.

rtsPort

GPIO_Port_TypeDef UARTDRV_InitLeuart_t::rtsPort

RTS pin port number.

rtsPin

uint8_t UARTDRV_InitLeuart_t::rtsPin

RTS pin number.

rxQueue

UARTDRV_Buffer_FifoQueue_t * UARTDRV_InitLeuart_t::rxQueue

Receive operation queue.

txQueue

UARTDRV_Buffer_FifoQueue_t * UARTDRV_InitLeuart_t::txQueue

Transmit operation queue.