Cluster Commands: Demand Response and Load Control#
This group describes the CLI commands for the Demand Response and Load Control cluster. Listed below is a description of the cluster: This cluster provides an interface to the functionality of Smart Energy Demand Response and Load Control. Devices targeted by this cluster include thermostats and devices that support load control.
Macros#
zcl drlc lce [eventId:4] [utilityEnrollmentGroup:1] [start:4] [duration:2] [eventControl:1]
zcl drlc cl [issuerEventId:4] [deviceClass:2] [utilityEnrollmentGroup:1] [cancelControl:1] [effectiveTime:4]
zcl drlc ca [cancelControl:1]
zcl drlc gse [startTime:4] [numberOfEvents:1] [issuerEventId:4]
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_ZCL_DRLC_LCE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_ZCL_DRLC_LCE
zcl drlc lce [eventId:4] [utilityEnrollmentGroup:1] [start:4] [duration:2] [eventControl:1]
Populate a buffer to send a static load control event with the following values: all device classes, all uegs, criticality level: normal, 1.1c cooling temp offset, 1.1c heating temp offset, cool temp set point 23.3c, heat temp set point, -10% avg load percent, duty cycle
eventId - INT32U - 4 byte event id for the load control event
utilityEnrollmentGroup - INT8U - UEG of the load control event
start - INT32U - Start time for the load control event
duration - INT16U - Duration for the load control event
eventControl - INT8U - Control byte for the load control event
965
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CL#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CL
zcl drlc cl [issuerEventId:4] [deviceClass:2] [utilityEnrollmentGroup:1] [cancelControl:1] [effectiveTime:4]
Command description for CancelLoadControlEvent
issuerEventId - INT32U
deviceClass - AmiDeviceClass [BITMAP16]
utilityEnrollmentGroup - INT8U
cancelControl - AmiCancelControl [BITMAP8]
effectiveTime - UTC_TIME
8579
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CA#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_CA
zcl drlc ca [cancelControl:1]
Command description for CancelAllLoadControlEvents
cancelControl - AmiCancelControl [BITMAP8]
8585
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_GSE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_DEMAND_RESPONSE_AND_LOAD_CONTROL_GSE
zcl drlc gse [startTime:4] [numberOfEvents:1] [issuerEventId:4]
Command description for GetScheduledEvents
startTime - UTC_TIME
numberOfEvents - INT8U
issuerEventId - INT32U
8593
of file ./app/framework/test/headers/cli.doc