Plugin Commands: Network Find#

This plugin provides additional commands for forming and joining the network.

Macro Definition Documentation#

EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MASK#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MASK

network find mask [page:1] [mask:4]

  • Set a channel mask for a given channel page for 'find joinable' and 'find unused'.

    • page - INT8U - channel page (0 and 28-31, if sub-GHz support is included)

    • mask - INT32U - channel mask


Definition at line 4399 of file ./app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MODE#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_MODE

network find mode [mode:1]

  • Set a search mode for 'find joinable' and 'find unused'.

    • mode - BITMAP8 - Bit 0 = enable 2.4GHz, Bit 1 = enable sub-GHz


Definition at line 4405 of file ./app/framework/test/headers/cli.doc

EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_PRINT#

#define EMBER_AF_DOXYGEN_CLI_COMMAND_NETWORK_FIND_NETWORK_FIND_PRINT

network find print

  • Print network search parameters (mode and channel masks).


Definition at line 4410 of file ./app/framework/test/headers/cli.doc