Plugin Commands: Device Database#
This plugin provides a set of CLI commands for printing and manipulating the device database.
Macros#
plugin device-database device add-dummy [eui64:8] [endpoints:1] [clusters:2]
plugin device-database device erase [eui64:8]
plugin device-database device print [eui64:8]
plugin device-database print-all
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DEVICE_DATABASE_PLUGIN_DEVICE_DATABASE_DEVICE_ADD_DUMMY#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DEVICE_DATABASE_PLUGIN_DEVICE_DATABASE_DEVICE_ADD_DUMMY
plugin device-database device add-dummy [eui64:8] [endpoints:1] [clusters:2]
Add a device with specified EUI64 and a sequential number of clusters and endpoints.
eui64 - IEEE_ADDRESS - The address of the dummy device to add.
endpoints - INT8U - The number of dummy endpoints to add.
clusters - INT16U - The number of dummy clusters to add.
2632
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DEVICE_DATABASE_PLUGIN_DEVICE_DATABASE_DEVICE_ERASE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DEVICE_DATABASE_PLUGIN_DEVICE_DATABASE_DEVICE_ERASE
plugin device-database device erase [eui64:8]
Erase the device with specified EUI64 from the database.
eui64 - IEEE_ADDRESS - The address of the device to erase from the database.
2638
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DEVICE_DATABASE_PLUGIN_DEVICE_DATABASE_DEVICE_PRINT#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DEVICE_DATABASE_PLUGIN_DEVICE_DATABASE_DEVICE_PRINT
plugin device-database device print [eui64:8]
Print all the clusters and endpoints known about the specified device in the database.
eui64 - IEEE_ADDRESS - The address of the device to be looked up (little endian)
2644
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DEVICE_DATABASE_PLUGIN_DEVICE_DATABASE_PRINT_ALL#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DEVICE_DATABASE_PLUGIN_DEVICE_DATABASE_PRINT_ALL
plugin device-database print-all
Print all devices in the database.
2649
of file ./app/framework/test/headers/cli.doc