Plugin Commands: Find and Bind Target#
Commands for the finding and binding target process from the Base Device Behavior spec.
Macros#
#define
plugin find-and-bind target [endpoint:1]
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_FIND_AND_BIND_TARGET_PLUGIN_FIND_AND_BIND_TARGET#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_FIND_AND_BIND_TARGET_PLUGIN_FIND_AND_BIND_TARGET
plugin find-and-bind target [endpoint:1]
Makes this node start identifying as a target for binding with an initiator node.
endpoint - INT8U - The endpoint on which to begin the Finding and Binding target process.
Definition at line
3151
of file ./app/framework/test/headers/cli.doc