Plugin Commands: DMP Tuning and Testing#
The DMP Tuning and Testing plugin contributes CLI commands to the application framework to be used for initiating actions related to DMP tuning or testing.
Macros#
plugin dmp-tuning ble get-advertisement-priorities
plugin dmp-tuning ble get-connection-init-priorities
plugin dmp-tuning ble get-connection-priorities
plugin dmp-tuning ble get-rail-priority-mapping
plugin dmp-tuning ble get-scan-priorities
plugin dmp-tuning ble set-advertisement-priorities [adv_min:1] [adv_max:1]
plugin dmp-tuning ble set-connection-init-priorities [init_min:1] [init_max:1]
plugin dmp-tuning ble set-connection-priorities [conn_min:1] [conn_max:1]
plugin dmp-tuning ble set-rail-priority-mapping [rail_mapping_offset:1] [rail_mapping_range:1]
plugin dmp-tuning ble set-scan-priorities [scan_min:1] [scan_max:1]
plugin dmp-tuning rail disable-config-scheduler-events
plugin dmp-tuning rail enable-config-scheduler-events
plugin dmp-tuning rail get-config-scheduler-events-enabled
plugin dmp-tuning rail get-scheduled-event-counters
plugin dmp-tuning zigbee get-scheduler-priorities
plugin dmp-tuning zigbee get-slip-time
plugin dmp-tuning zigbee set-scheduler-priorities [background-rx:1] [active-rx:1] [active-tx:1]
plugin dmp-tuning zigbee set-slip-time [slip-time:4]
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_ADVERTISEMENT_PRIORITIES#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_ADVERTISEMENT_PRIORITIES
plugin dmp-tuning ble get-advertisement-priorities
Get BLE advertisement scheduler priorities.
2388
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_CONNECTION_INIT_PRIORITIES#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_CONNECTION_INIT_PRIORITIES
plugin dmp-tuning ble get-connection-init-priorities
Get BLE connection init scheduler priorities.
2393
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_CONNECTION_PRIORITIES#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_CONNECTION_PRIORITIES
plugin dmp-tuning ble get-connection-priorities
Get BLE connection scheduler priorities.
2398
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_RAIL_PRIORITY_MAPPING#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_RAIL_PRIORITY_MAPPING
plugin dmp-tuning ble get-rail-priority-mapping
Get BLE RAIL priority mapping.
2403
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_SCAN_PRIORITIES#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_GET_SCAN_PRIORITIES
plugin dmp-tuning ble get-scan-priorities
Get BLE scan scheduler priorities.
2408
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_ADVERTISEMENT_PRIORITIES#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_ADVERTISEMENT_PRIORITIES
plugin dmp-tuning ble set-advertisement-priorities [adv_min:1] [adv_max:1]
Set BLE advertisement scheduler priorities.
adv_min - INT8U - Advertisement scheduler pritority - Min.
adv_max - INT8U - Advertisement scheduler pritority - Max
2415
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_CONNECTION_INIT_PRIORITIES#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_CONNECTION_INIT_PRIORITIES
plugin dmp-tuning ble set-connection-init-priorities [init_min:1] [init_max:1]
Set BLE connection init scheduler priorities.
init_min - INT8U - Connection init scheduler pritority - Min.
init_max - INT8U - Connection init scheduler pritority - Max.
2422
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_CONNECTION_PRIORITIES#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_CONNECTION_PRIORITIES
plugin dmp-tuning ble set-connection-priorities [conn_min:1] [conn_max:1]
Set BLE connection scheduler priorities.
conn_min - INT8U - Connection scheduler pritority - Min.
conn_max - INT8U - Connection scheduler pritority - Max.
2429
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_RAIL_PRIORITY_MAPPING#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_RAIL_PRIORITY_MAPPING
plugin dmp-tuning ble set-rail-priority-mapping [rail_mapping_offset:1] [rail_mapping_range:1]
Set BLE RAIL priority mapping.
rail_mapping_offset - INT8U - RAIL mapping offset.
rail_mapping_range - INT8U - RAIL mapping range.
2436
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_SCAN_PRIORITIES#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_BLE_SET_SCAN_PRIORITIES
plugin dmp-tuning ble set-scan-priorities [scan_min:1] [scan_max:1]
Set BLE scan scheduler priorities.
scan_min - INT8U - Scan scheduler pritority - Min.
scan_max - INT8U - Scan scheduler pritority - Max.
2443
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_DISABLE_CONFIG_SCHEDULER_EVENTS#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_DISABLE_CONFIG_SCHEDULER_EVENTS
plugin dmp-tuning rail disable-config-scheduler-events
Disable the RAIL config scheduler events.
2448
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_ENABLE_CONFIG_SCHEDULER_EVENTS#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_ENABLE_CONFIG_SCHEDULER_EVENTS
plugin dmp-tuning rail enable-config-scheduler-events
Enable the RAIL config scheduler events.
2453
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_GET_CONFIG_SCHEDULER_EVENTS_ENABLED#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_GET_CONFIG_SCHEDULER_EVENTS_ENABLED
plugin dmp-tuning rail get-config-scheduler-events-enabled
Get the enable state of the RAIL config scheduler events.
2458
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_GET_SCHEDULED_EVENT_COUNTERS#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_RAIL_GET_SCHEDULED_EVENT_COUNTERS
plugin dmp-tuning rail get-scheduled-event-counters
Get the RAIL config (un)scheduled event counters.
2463
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_GET_SCHEDULER_PRIORITIES#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_GET_SCHEDULER_PRIORITIES
plugin dmp-tuning zigbee get-scheduler-priorities
Get scheduler priorities for zigbee.
2468
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_GET_SLIP_TIME#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_GET_SLIP_TIME
plugin dmp-tuning zigbee get-slip-time
Get slip time for zigbee.
2473
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_SET_SCHEDULER_PRIORITIES#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_SET_SCHEDULER_PRIORITIES
plugin dmp-tuning zigbee set-scheduler-priorities [background-rx:1] [active-rx:1] [active-tx:1]
Set scheduler priorities for zigbee.
background-rx - INT8U - Background RX priority.
active-rx - INT8U - Active RX priority.
active-tx - INT8U - Active TX priority.
2481
of file ./app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_SET_SLIP_TIME#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_DMP_TUNING_PLUGIN_DMP_TUNING_ZIGBEE_SET_SLIP_TIME
plugin dmp-tuning zigbee set-slip-time [slip-time:4]
Set slip time for zigbee.
slip-time - INT32U - Slip time.
2487
of file ./app/framework/test/headers/cli.doc