Backup Registers
Functions to read/write battery-backed hardware registers. More...
Functions |
|
| uint32_t | gos_backup_register_read (gos_backup_register_t reg) |
|
Read from a backup register.
More...
|
|
| void | gos_backup_register_write (gos_backup_register_t reg, uint32_t value) |
|
Write to a backup register.
More...
|
|
Detailed Description
Functions to read/write battery-backed hardware registers.
Function Documentation
◆ gos_backup_register_read()
| uint32_t gos_backup_register_read | ( | gos_backup_register_t |
reg
|
) |
Read from a backup register.
A backup register is a battery-backed hardware register whose value persists through system resets and sleep.
The value of a backup register is lost only when power is removed from the device.
- Parameters
-
regThe backup register to read
- Returns
- 32bit value of the backup register
◆ gos_backup_register_write()
| void gos_backup_register_write | ( | gos_backup_register_t |
reg,
|
| uint32_t |
value
|
||
| ) |
Write to a backup register.
- Parameters
-
regThe backup register to write value32bit value to write to backup register