gos_http_response_config_t Struct Reference
Configuration of the HTTP response. More...
Data Fields | |
uint32_t | timeout |
Maximum time in milliseconds to wait for the HTTP response. | |
gos_http_response_flags_t | flags |
Flags to configure how response is processed, gos_http_response_flags_t. | |
uint32_t | max_size |
uint8_t * | buffer |
Buffer to hold response headers, leave NULL to automatically allocate buffer of 'max_size' bytes. | |
Detailed Description
Configuration of the HTTP response.
- Examples:
- demo/secure_element/main.c.
Field Documentation
◆ max_size
uint32_t gos_http_response_config_t::max_size |
The maximum response headers size
- Note
- This is only the response headers, NOT the response body