Generic data buffer type. More...
Data Fields | |
uint8_t * | data |
Pointer to buffer data. | |
uint32_t | size |
Size of data buffer. | |
Detailed Description
Generic data buffer type.
- Examples:
- demo/secure_element/commands.c, demo/secure_element/main.c, demo/uart_blaster/uart_blaster.c, dms/ota_update/main.c, file/file_encrypt/crypto_utils.c, file/log_file/main.c, file/log_file_encrypted/crypto_utils.c, file/log_file_encrypted/main.c, network/http_server/requests/json_parser.c, network/softap_tcp_server/main.c, network/tcp_client/main.c, network/tcp_multiclient/main.c, network/uart_tcp_client/main.c, network/udp_client/main.c, network/websocket_client/main.c, network/websocket_server/main.c, system/uart/main.c, test/uart_flow_control/main.c, and utility/profiler/main.c.