sl_cycle_counter_handle_t Struct Reference

A Cycle Counter Instance.

#include <sl_cycle_counter.h>

Data Fields

uint32_t start
Cycle counter at start of recording.
uint32_t cycles
Cycles elapsed in last recording.
uint32_t max
Max recorded cycles since last reset or init.

A Cycle Counter Instance.

Field Documentation

◆ start

uint32_t sl_cycle_counter_handle_t::start

Cycle counter at start of recording.

◆ cycles

uint32_t sl_cycle_counter_handle_t::cycles

Cycles elapsed in last recording.

◆ max

uint32_t sl_cycle_counter_handle_t::max

Max recorded cycles since last reset or init.