DPLL Initialization

Description

Initialize the Digital PLL.

Configures and locks the Digital PLL using the configuration in the configuration header sl_device_init_dpll_config.h , where settings including reference frequency, target frequency and lock mode are available.

Functions

sl_status_t sl_device_init_dpll (void)
Initialize DPLL.

Function Documentation

◆ sl_device_init_dpll()

sl_status_t sl_device_init_dpll ( void )

Initialize DPLL.

Configures and locks the Digital PLL using the configuration in the configuration header sl_device_init_dpll_config.h , where settings including reference frequency, target frequency and lock mode are available.

Returns
Status code
Return values
SL_STATUS_OK DPLL successfully initialized and locked
SL_STATUS_FAIL DPLL lock was unsuccessful