Cryptography Hardware Acceleration Configuration

Description

Configuration macros for Silicon Labs CRYPTO hardware acceleration mbed TLS plugins.

The config-sl-crypto-all-acceleration.h file lists configuration macros for setup of the crypto hardware accelerator plugins for mbed TLS from Silicon Labs. You can use macros in config-sl-crypto-all-acceleration.h and mbedtls/include/mbedtls/config.h in order to configure your mbed TLS application running on Silicon Labs devices.

Warning
This configuration file should be used as a starting point only for hardware acceleration evaluation on Silicon Labs devices.

Macros

#define MBEDTLS_AES_ALT
#define MBEDTLS_ECP_DP_SECP192R1_ENABLED
#define MBEDTLS_ECP_DP_SECP224R1_ENABLED
#define MBEDTLS_ECP_DP_SECP256R1_ENABLED
#define MBEDTLS_ECP_MAX_BITS 256
#define MBEDTLS_MPI_MAX_SIZE 32
#define MBEDTLS_ECP_WINDOW_SIZE 3
#define MBEDTLS_ECP_FIXED_POINT_OPTIM 0
#define MBEDTLS_ECP_NIST_OPTIM
#define MBEDTLS_NO_PLATFORM_ENTROPY

Macro Definition Documentation

◆ MBEDTLS_AES_ALT

#define MBEDTLS_AES_ALT

Enable hardware acceleration for the AES block cipher

Module: sl_crypto/src/crypto_aes.c for devices with CRYPTO sl_crypto/src/aes_aes.c for devices with AES

See MBEDTLS_AES_C for more information.