EmberZclBindingEntry_t Struct Reference
#include <
zcl-core-types.h
>
Data Fields |
|
| EmberZclEndpointId_t | endpointId |
| EmberZclClusterSpec_t | clusterSpec |
| struct { | |
| struct { | |
| EmberZclScheme_t scheme | |
| union { | |
| EmberIpv6Address address | |
| EmberZclUid_t uid | |
| } data | |
| EmberZclNetworkDestinationType_t type | |
| uint16_t port | |
| } network | |
| EmberZclApplicationDestination_t application | |
| } | destination |
| EmberZclReportingConfigurationId_t | reportingConfigurationId |
This structure holds a binding entry.
Field Documentation
| EmberIpv6Address EmberZclBindingEntry_t::address |
| EmberZclApplicationDestination_t EmberZclBindingEntry_t::application |
| EmberZclClusterSpec_t EmberZclBindingEntry_t::clusterSpec |
A cluster specification of binding.
| union { ... } EmberZclBindingEntry_t::data |
| struct { ... } EmberZclBindingEntry_t::destination |
| EmberZclEndpointId_t EmberZclBindingEntry_t::endpointId |
An endpoint identifier of binding.
| struct { ... } EmberZclBindingEntry_t::network |
| uint16_t EmberZclBindingEntry_t::port |
| EmberZclReportingConfigurationId_t EmberZclBindingEntry_t::reportingConfigurationId |
A reporting configuration of binding.
| EmberZclScheme_t EmberZclBindingEntry_t::scheme |
| EmberZclNetworkDestinationType_t EmberZclBindingEntry_t::type |
| EmberZclUid_t EmberZclBindingEntry_t::uid |
The documentation for this struct was generated from the following file:
-
zcl-core-types.h