Structure for ZCL command "WriteFunctions" from "Appliance Control".

Public Attributes#

uint16_t
uint8_t *

Public Attribute Documentation#

functionId#

uint16_t __zcl_appliance_control_cluster_write_functions_command::functionId

Definition at line 3049 of file app/zaptest/unit-test/zap-command-structs.h

functionDataType#

uint8_t __zcl_appliance_control_cluster_write_functions_command::functionDataType

Definition at line 3050 of file app/zaptest/unit-test/zap-command-structs.h

functionData#

uint8_t* __zcl_appliance_control_cluster_write_functions_command::functionData

Definition at line 3051 of file app/zaptest/unit-test/zap-command-structs.h