Structure for ZCL command "GpSinkTableRequest" from "Green Power".

Public Attributes#

uint8_t
uint32_t
uint8_t
uint8_t
uint8_t

Public Attribute Documentation#

options#

uint8_t __zcl_green_power_cluster_gp_sink_table_request_command::options

Definition at line 7878 of file app/zaptest/unit-test/zap-command-structs.h

gpdSrcId#

uint32_t __zcl_green_power_cluster_gp_sink_table_request_command::gpdSrcId

Definition at line 7879 of file app/zaptest/unit-test/zap-command-structs.h

gpdIeee#

uint8_t __zcl_green_power_cluster_gp_sink_table_request_command::gpdIeee[8]

Definition at line 7880 of file app/zaptest/unit-test/zap-command-structs.h

endpoint#

uint8_t __zcl_green_power_cluster_gp_sink_table_request_command::endpoint

Definition at line 7881 of file app/zaptest/unit-test/zap-command-structs.h

index#

uint8_t __zcl_green_power_cluster_gp_sink_table_request_command::index

Definition at line 7882 of file app/zaptest/unit-test/zap-command-structs.h