Structure for ZCL command "NetworkUpdateRequest" from "ZLL Commissioning".
Public Attribute Documentation#
transaction#
uint32_t __zcl_zll_commissioning_cluster_network_update_request_command::transaction
Definition at line
4258
of file app/zaptest/unit-test/zap-command-structs.h
extendedPanId#
uint8_t __zcl_zll_commissioning_cluster_network_update_request_command::extendedPanId[8]
Definition at line
4259
of file app/zaptest/unit-test/zap-command-structs.h
networkUpdateId#
uint8_t __zcl_zll_commissioning_cluster_network_update_request_command::networkUpdateId
Definition at line
4260
of file app/zaptest/unit-test/zap-command-structs.h
logicalChannel#
uint8_t __zcl_zll_commissioning_cluster_network_update_request_command::logicalChannel
Definition at line
4261
of file app/zaptest/unit-test/zap-command-structs.h
panId#
uint16_t __zcl_zll_commissioning_cluster_network_update_request_command::panId
Definition at line
4262
of file app/zaptest/unit-test/zap-command-structs.h
networkAddress#
uint16_t __zcl_zll_commissioning_cluster_network_update_request_command::networkAddress
Definition at line
4263
of file app/zaptest/unit-test/zap-command-structs.h