Structure for ZCL command "ImagePageRequest" from "Over the Air Bootloading".
Public Attribute Documentation#
fieldControl#
uint8_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::fieldControl
Definition at line
6353
of file app/zaptest/unit-test/zap-command-structs.h
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::manufacturerId
Definition at line
6354
of file app/zaptest/unit-test/zap-command-structs.h
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::imageType
Definition at line
6355
of file app/zaptest/unit-test/zap-command-structs.h
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::fileVersion
Definition at line
6356
of file app/zaptest/unit-test/zap-command-structs.h
fileOffset#
uint32_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::fileOffset
Definition at line
6357
of file app/zaptest/unit-test/zap-command-structs.h
maxDataSize#
uint8_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::maxDataSize
Definition at line
6358
of file app/zaptest/unit-test/zap-command-structs.h
pageSize#
uint16_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::pageSize
Definition at line
6359
of file app/zaptest/unit-test/zap-command-structs.h
responseSpacing#
uint16_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::responseSpacing
Definition at line
6360
of file app/zaptest/unit-test/zap-command-structs.h
requestNodeAddress#
uint8_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::requestNodeAddress[8]
Definition at line
6361
of file app/zaptest/unit-test/zap-command-structs.h