Structure for ZCL command "QuerySpecificFileRequest" from "Over the Air Bootloading".
Public Attribute Documentation#
requestNodeAddress#
uint8_t __zcl_over_the_air_bootloading_cluster_query_specific_file_request_command::requestNodeAddress[8]
Definition at line
2303
of file app/zaptest/unit-test/zap-command-structs.h
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_query_specific_file_request_command::manufacturerId
Definition at line
2304
of file app/zaptest/unit-test/zap-command-structs.h
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_query_specific_file_request_command::imageType
Definition at line
2305
of file app/zaptest/unit-test/zap-command-structs.h
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_query_specific_file_request_command::fileVersion
Definition at line
2306
of file app/zaptest/unit-test/zap-command-structs.h
currentZigbeeStackVersion#
uint16_t __zcl_over_the_air_bootloading_cluster_query_specific_file_request_command::currentZigbeeStackVersion
Definition at line
2307
of file app/zaptest/unit-test/zap-command-structs.h