Structure for ZCL command "LoadControlEvent" from "Demand Response and Load Control".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::issuerEventId

Definition at line 3856 of file app/zaptest/unit-test/zap-command-structs.h

deviceClass#

uint16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::deviceClass

Definition at line 3857 of file app/zaptest/unit-test/zap-command-structs.h

utilityEnrollmentGroup#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::utilityEnrollmentGroup

Definition at line 3858 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::startTime

Definition at line 3859 of file app/zaptest/unit-test/zap-command-structs.h

durationInMinutes#

uint16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::durationInMinutes

Definition at line 3860 of file app/zaptest/unit-test/zap-command-structs.h

criticalityLevel#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::criticalityLevel

Definition at line 3861 of file app/zaptest/unit-test/zap-command-structs.h

coolingTemperatureOffset#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::coolingTemperatureOffset

Definition at line 3862 of file app/zaptest/unit-test/zap-command-structs.h

heatingTemperatureOffset#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::heatingTemperatureOffset

Definition at line 3863 of file app/zaptest/unit-test/zap-command-structs.h

coolingTemperatureSetPoint#

int16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::coolingTemperatureSetPoint

Definition at line 3864 of file app/zaptest/unit-test/zap-command-structs.h

heatingTemperatureSetPoint#

int16_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::heatingTemperatureSetPoint

Definition at line 3865 of file app/zaptest/unit-test/zap-command-structs.h

averageLoadAdjustmentPercentage#

int8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::averageLoadAdjustmentPercentage

Definition at line 3866 of file app/zaptest/unit-test/zap-command-structs.h

dutyCycle#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::dutyCycle

Definition at line 3867 of file app/zaptest/unit-test/zap-command-structs.h

eventControl#

uint8_t __zcl_demand_response_and_load_control_cluster_load_control_event_command::eventControl

Definition at line 3868 of file app/zaptest/unit-test/zap-command-structs.h