Structure for ZCL command "ConfigureNotificationFlags" from "Simple Metering".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_simple_metering_cluster_configure_notification_flags_command::issuerEventId

Definition at line 5084 of file app/zaptest/unit-test/zap-command-structs.h

notificationScheme#

uint8_t __zcl_simple_metering_cluster_configure_notification_flags_command::notificationScheme

Definition at line 5085 of file app/zaptest/unit-test/zap-command-structs.h

notificationFlagAttributeId#

uint16_t __zcl_simple_metering_cluster_configure_notification_flags_command::notificationFlagAttributeId

Definition at line 5086 of file app/zaptest/unit-test/zap-command-structs.h

clusterId#

uint16_t __zcl_simple_metering_cluster_configure_notification_flags_command::clusterId

Definition at line 5087 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerCode#

uint16_t __zcl_simple_metering_cluster_configure_notification_flags_command::manufacturerCode

Definition at line 5088 of file app/zaptest/unit-test/zap-command-structs.h

numberOfCommands#

uint8_t __zcl_simple_metering_cluster_configure_notification_flags_command::numberOfCommands

Definition at line 5089 of file app/zaptest/unit-test/zap-command-structs.h

commandIds#

uint8_t* __zcl_simple_metering_cluster_configure_notification_flags_command::commandIds

Definition at line 5090 of file app/zaptest/unit-test/zap-command-structs.h