Structure for ZCL command "EnableWwahRejoinAlgorithm" from "SL Works With All Hubs".
Public Attribute Documentation#
fastRejoinTimeoutSeconds#
uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::fastRejoinTimeoutSeconds
Definition at line
3272
of file app/zaptest/unit-test/zap-command-structs.h
durationBetweenRejoinsSeconds#
uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::durationBetweenRejoinsSeconds
Definition at line
3273
of file app/zaptest/unit-test/zap-command-structs.h
fastRejoinFirstBackoffSeconds#
uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::fastRejoinFirstBackoffSeconds
Definition at line
3274
of file app/zaptest/unit-test/zap-command-structs.h
maxBackoffTimeSeconds#
uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::maxBackoffTimeSeconds
Definition at line
3275
of file app/zaptest/unit-test/zap-command-structs.h
maxBackoffIterations#
uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::maxBackoffIterations
Definition at line
3276
of file app/zaptest/unit-test/zap-command-structs.h