Structure for ZCL command "SetpointRaiseLower" from "Thermostat".

Public Attributes#

uint8_t
int8_t

Public Attribute Documentation#

mode#

uint8_t __zcl_thermostat_cluster_setpoint_raise_lower_command::mode

Definition at line 1852 of file app/zaptest/unit-test/zap-command-structs.h

amount#

int8_t __zcl_thermostat_cluster_setpoint_raise_lower_command::amount

Definition at line 1853 of file app/zaptest/unit-test/zap-command-structs.h