Structure for ZCL command "SetRfid" from "Door Lock".

Public Attributes#

uint16_t
uint8_t
uint8_t
uint8_t *

Public Attribute Documentation#

userId#

uint16_t __zcl_door_lock_cluster_set_rfid_command::userId

Definition at line 2964 of file app/zaptest/unit-test/zap-command-structs.h

userStatus#

uint8_t __zcl_door_lock_cluster_set_rfid_command::userStatus

Definition at line 2965 of file app/zaptest/unit-test/zap-command-structs.h

userType#

uint8_t __zcl_door_lock_cluster_set_rfid_command::userType

Definition at line 2966 of file app/zaptest/unit-test/zap-command-structs.h

id#

uint8_t* __zcl_door_lock_cluster_set_rfid_command::id

Definition at line 2967 of file app/zaptest/unit-test/zap-command-structs.h