Structure for ZCL command "GpProxyCommissioningMode" from "Green Power".

Public Attributes#

uint8_t
uint8_t

Public Attribute Documentation#

options#

uint8_t __zcl_green_power_cluster_gp_proxy_commissioning_mode_command::options

Definition at line 7819 of file app/zaptest/unit-test/zap-command-structs.h

commissioningWindow#

uint16_t __zcl_green_power_cluster_gp_proxy_commissioning_mode_command::commissioningWindow

Definition at line 7820 of file app/zaptest/unit-test/zap-command-structs.h

channel#

uint8_t __zcl_green_power_cluster_gp_proxy_commissioning_mode_command::channel

Definition at line 7821 of file app/zaptest/unit-test/zap-command-structs.h