Structure for ZCL command "QueryNextImageRequest" from "Over the Air Bootloading".
Public Attribute Documentation#
fieldControl#
uint8_t __zcl_over_the_air_bootloading_cluster_query_next_image_request_command::fieldControl
Definition at line
6311
of file app/zaptest/unit-test/zap-command-structs.h
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_query_next_image_request_command::manufacturerId
Definition at line
6312
of file app/zaptest/unit-test/zap-command-structs.h
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_query_next_image_request_command::imageType
Definition at line
6313
of file app/zaptest/unit-test/zap-command-structs.h
currentFileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_query_next_image_request_command::currentFileVersion
Definition at line
6314
of file app/zaptest/unit-test/zap-command-structs.h
hardwareVersion#
uint16_t __zcl_over_the_air_bootloading_cluster_query_next_image_request_command::hardwareVersion
Definition at line
6315
of file app/zaptest/unit-test/zap-command-structs.h