Structure for ZCL command "DeviceInformationResponse" from "ZLL Commissioning".
Public Attribute Documentation#
transaction#
uint32_t __zcl_zll_commissioning_cluster_device_information_response_command::transaction
Definition at line
5126
of file app/zaptest/unit-test/zap-command-structs.h
numberOfSubDevices#
uint8_t __zcl_zll_commissioning_cluster_device_information_response_command::numberOfSubDevices
Definition at line
5127
of file app/zaptest/unit-test/zap-command-structs.h
startIndex#
uint8_t __zcl_zll_commissioning_cluster_device_information_response_command::startIndex
Definition at line
5128
of file app/zaptest/unit-test/zap-command-structs.h
deviceInformationRecordCount#
uint8_t __zcl_zll_commissioning_cluster_device_information_response_command::deviceInformationRecordCount
Definition at line
5129
of file app/zaptest/unit-test/zap-command-structs.h
deviceInformationRecordList#
uint8_t* __zcl_zll_commissioning_cluster_device_information_response_command::deviceInformationRecordList
Definition at line
5130
of file app/zaptest/unit-test/zap-command-structs.h