Structure for ZCL command "CancelLoadControlEvent" from "Demand Response and Load Control".

Public Attributes#

uint16_t

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::issuerEventId

Definition at line 3820 of file app/zaptest/unit-test/zap-command-structs.h

deviceClass#

uint16_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::deviceClass

Definition at line 3821 of file app/zaptest/unit-test/zap-command-structs.h

utilityEnrollmentGroup#

uint8_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::utilityEnrollmentGroup

Definition at line 3822 of file app/zaptest/unit-test/zap-command-structs.h

cancelControl#

uint8_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::cancelControl

Definition at line 3823 of file app/zaptest/unit-test/zap-command-structs.h

effectiveTime#

uint32_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::effectiveTime

Definition at line 3824 of file app/zaptest/unit-test/zap-command-structs.h