Structure for ZCL command "LogNotification" from "Appliance Statistics".

Public Attributes#

uint32_t
uint32_t
uint32_t
uint8_t *

Public Attribute Documentation#

timeStamp#

uint32_t __zcl_appliance_statistics_cluster_log_notification_command::timeStamp

Definition at line 7355 of file app/zaptest/unit-test/zap-command-structs.h

logId#

uint32_t __zcl_appliance_statistics_cluster_log_notification_command::logId

Definition at line 7356 of file app/zaptest/unit-test/zap-command-structs.h

logLength#

uint32_t __zcl_appliance_statistics_cluster_log_notification_command::logLength

Definition at line 7357 of file app/zaptest/unit-test/zap-command-structs.h

logPayload#

uint8_t* __zcl_appliance_statistics_cluster_log_notification_command::logPayload

Definition at line 7358 of file app/zaptest/unit-test/zap-command-structs.h