Structure for ZCL command "SetUncontrolledFlowThreshold" from "Simple Metering".

Public Attributes#

uint32_t
uint16_t
uint16_t

Public Attribute Documentation#

providerId#

uint32_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::providerId

Definition at line 4409 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::issuerEventId

Definition at line 4410 of file app/zaptest/unit-test/zap-command-structs.h

uncontrolledFlowThreshold#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::uncontrolledFlowThreshold

Definition at line 4411 of file app/zaptest/unit-test/zap-command-structs.h

unitOfMeasure#

uint8_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::unitOfMeasure

Definition at line 4412 of file app/zaptest/unit-test/zap-command-structs.h

multiplier#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::multiplier

Definition at line 4413 of file app/zaptest/unit-test/zap-command-structs.h

divisor#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::divisor

Definition at line 4414 of file app/zaptest/unit-test/zap-command-structs.h

stabilisationPeriod#

uint8_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::stabilisationPeriod

Definition at line 4415 of file app/zaptest/unit-test/zap-command-structs.h

measurementPeriod#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::measurementPeriod

Definition at line 4416 of file app/zaptest/unit-test/zap-command-structs.h