Structure for ZCL command "GetSpecialDays" from "Calendar".

Public Attributes#

uint32_t
uint32_t

Public Attribute Documentation#

startTime#

uint32_t __zcl_calendar_cluster_get_special_days_command::startTime

Definition at line 7629 of file app/zaptest/unit-test/zap-command-structs.h

numberOfEvents#

uint8_t __zcl_calendar_cluster_get_special_days_command::numberOfEvents

Definition at line 7630 of file app/zaptest/unit-test/zap-command-structs.h

calendarType#

uint8_t __zcl_calendar_cluster_get_special_days_command::calendarType

Definition at line 7631 of file app/zaptest/unit-test/zap-command-structs.h

providerId#

uint32_t __zcl_calendar_cluster_get_special_days_command::providerId

Definition at line 7632 of file app/zaptest/unit-test/zap-command-structs.h

issuerCalendarId#

uint32_t __zcl_calendar_cluster_get_special_days_command::issuerCalendarId

Definition at line 7633 of file app/zaptest/unit-test/zap-command-structs.h