Structure for ZCL command "ReportEventStatus" from "Demand Response and Load Control".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::issuerEventId

Definition at line 4101 of file app/zaptest/unit-test/zap-command-structs.h

eventStatus#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventStatus

Definition at line 4102 of file app/zaptest/unit-test/zap-command-structs.h

eventStatusTime#

uint32_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventStatusTime

Definition at line 4103 of file app/zaptest/unit-test/zap-command-structs.h

criticalityLevelApplied#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::criticalityLevelApplied

Definition at line 4104 of file app/zaptest/unit-test/zap-command-structs.h

coolingTemperatureSetPointApplied#

uint16_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::coolingTemperatureSetPointApplied

Definition at line 4105 of file app/zaptest/unit-test/zap-command-structs.h

heatingTemperatureSetPointApplied#

uint16_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::heatingTemperatureSetPointApplied

Definition at line 4106 of file app/zaptest/unit-test/zap-command-structs.h

averageLoadAdjustmentPercentageApplied#

int8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::averageLoadAdjustmentPercentageApplied

Definition at line 4107 of file app/zaptest/unit-test/zap-command-structs.h

dutyCycleApplied#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::dutyCycleApplied

Definition at line 4108 of file app/zaptest/unit-test/zap-command-structs.h

eventControl#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::eventControl

Definition at line 4109 of file app/zaptest/unit-test/zap-command-structs.h

signatureType#

uint8_t __zcl_demand_response_and_load_control_cluster_report_event_status_command::signatureType

Definition at line 4110 of file app/zaptest/unit-test/zap-command-structs.h

signature#

uint8_t* __zcl_demand_response_and_load_control_cluster_report_event_status_command::signature

Definition at line 4111 of file app/zaptest/unit-test/zap-command-structs.h