You are viewing documentation for version:
Structure for ZCL command "ScanResponse" from "ZLL Commissioning". 
Public Attribute Documentation#
transaction#
uint32_t __zcl_zll_commissioning_cluster_scan_response_command::transaction
rssiCorrection
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::rssiCorrection
zigbeeInformation#
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::zigbeeInformation
zllInformation#
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::zllInformation
keyBitmask#
uint16_t __zcl_zll_commissioning_cluster_scan_response_command::keyBitmask
responseId#
uint32_t __zcl_zll_commissioning_cluster_scan_response_command::responseId
extendedPanId#
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::extendedPanId[8]
networkUpdateId#
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::networkUpdateId
logicalChannel#
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::logicalChannel
panId#
uint16_t __zcl_zll_commissioning_cluster_scan_response_command::panId
networkAddress#
uint16_t __zcl_zll_commissioning_cluster_scan_response_command::networkAddress
numberOfSubDevices#
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::numberOfSubDevices
totalGroupIds#
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::totalGroupIds
endpointId#
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::endpointId
profileId#
uint16_t __zcl_zll_commissioning_cluster_scan_response_command::profileId
deviceId#
uint16_t __zcl_zll_commissioning_cluster_scan_response_command::deviceId
version#
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::version
groupIdCount#
uint8_t __zcl_zll_commissioning_cluster_scan_response_command::groupIdCount