Structure for ZCL command "SetEventConfiguration" from "Device Management".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_device_management_cluster_set_event_configuration_command::issuerEventId

Definition at line 5261 of file app/zaptest/unit-test/zap-command-structs.h

startDateTime#

uint32_t __zcl_device_management_cluster_set_event_configuration_command::startDateTime

Definition at line 5262 of file app/zaptest/unit-test/zap-command-structs.h

eventConfiguration#

uint8_t __zcl_device_management_cluster_set_event_configuration_command::eventConfiguration

Definition at line 5263 of file app/zaptest/unit-test/zap-command-structs.h

configurationControl#

uint8_t __zcl_device_management_cluster_set_event_configuration_command::configurationControl

Definition at line 5264 of file app/zaptest/unit-test/zap-command-structs.h

eventConfigurationPayload#

uint8_t* __zcl_device_management_cluster_set_event_configuration_command::eventConfigurationPayload

Definition at line 5265 of file app/zaptest/unit-test/zap-command-structs.h