Structure for ZCL command "GpNotification" from "Green Power".

Public Attributes#

uint16_t
uint32_t
uint8_t

Public Attribute Documentation#

options#

uint16_t __zcl_green_power_cluster_gp_notification_command::options

Definition at line 7706 of file app/zaptest/unit-test/zap-command-structs.h

gpdSrcId#

uint32_t __zcl_green_power_cluster_gp_notification_command::gpdSrcId

Definition at line 7707 of file app/zaptest/unit-test/zap-command-structs.h

gpdIeee#

uint8_t __zcl_green_power_cluster_gp_notification_command::gpdIeee[8]

Definition at line 7708 of file app/zaptest/unit-test/zap-command-structs.h

gpdEndpoint#

uint8_t __zcl_green_power_cluster_gp_notification_command::gpdEndpoint

Definition at line 7709 of file app/zaptest/unit-test/zap-command-structs.h

gpdSecurityFrameCounter#

uint32_t __zcl_green_power_cluster_gp_notification_command::gpdSecurityFrameCounter

Definition at line 7710 of file app/zaptest/unit-test/zap-command-structs.h

gpdCommandId#

uint8_t __zcl_green_power_cluster_gp_notification_command::gpdCommandId

Definition at line 7711 of file app/zaptest/unit-test/zap-command-structs.h

gpdCommandPayload#

uint8_t* __zcl_green_power_cluster_gp_notification_command::gpdCommandPayload

Definition at line 7712 of file app/zaptest/unit-test/zap-command-structs.h

gppShortAddress#

uint16_t __zcl_green_power_cluster_gp_notification_command::gppShortAddress

Definition at line 7713 of file app/zaptest/unit-test/zap-command-structs.h

gppDistance#

uint8_t __zcl_green_power_cluster_gp_notification_command::gppDistance

Definition at line 7714 of file app/zaptest/unit-test/zap-command-structs.h