Structure for ZCL command "SetPin" from "Door Lock".

Public Attributes#

uint16_t
uint8_t
uint8_t
uint8_t *

Public Attribute Documentation#

userId#

uint16_t __zcl_door_lock_cluster_set_pin_command::userId

Definition at line 2947 of file app/zaptest/unit-test/zap-command-structs.h

userStatus#

uint8_t __zcl_door_lock_cluster_set_pin_command::userStatus

Definition at line 2948 of file app/zaptest/unit-test/zap-command-structs.h

userType#

uint8_t __zcl_door_lock_cluster_set_pin_command::userType

Definition at line 2949 of file app/zaptest/unit-test/zap-command-structs.h

pin#

uint8_t* __zcl_door_lock_cluster_set_pin_command::pin

Definition at line 2950 of file app/zaptest/unit-test/zap-command-structs.h