You are viewing documentation for version:
Structure for ZCL command "LocationDataNotification" from "RSSI Location". 
Public Attribute Documentation#
locationType#
uint8_t __zcl_rssi_location_cluster_location_data_notification_command::locationType
coordinate1#
int16_t __zcl_rssi_location_cluster_location_data_notification_command::coordinate1
coordinate2#
int16_t __zcl_rssi_location_cluster_location_data_notification_command::coordinate2
coordinate3#
int16_t __zcl_rssi_location_cluster_location_data_notification_command::coordinate3
power#
int16_t __zcl_rssi_location_cluster_location_data_notification_command::power
pathLossExponent#
uint16_t __zcl_rssi_location_cluster_location_data_notification_command::pathLossExponent
locationMethod#
uint8_t __zcl_rssi_location_cluster_location_data_notification_command::locationMethod
qualityMeasure#
uint8_t __zcl_rssi_location_cluster_location_data_notification_command::qualityMeasure
locationAge#
uint16_t __zcl_rssi_location_cluster_location_data_notification_command::locationAge