RFFPLL Initialization

Description

Initialize the Digital RFFPLL (Radio Frequency Friendly Phase Locked Loop)

Configures and locks the Digital PLL using the configuration in the configuration header sl_device_init_rffpll_config.h , where settings including host target frequency and dividers are available.

If using Simplicity Studio, this configuration header is also configurable through the Project Configurator, by selecting the "Device Init: RFFPLL" configuration component.

Functions

sl_status_t sl_device_init_rffpll (void)
Initialize RFFPLL.

Function Documentation

◆ sl_device_init_rffpll()

sl_status_t sl_device_init_rffpll ( void )

Initialize RFFPLL.

Configures and locks the Digital RFFPLL using the configuration in the configuration header sl_device_init_rffpll_config.h , where settings including host target frequency and dividers are available.

Returns
Status code
Return values
SL_STATUS_OK RFFPLL successfully initialized and locked