sl_iostream_leuart_config_t Struct Reference
Struct representing an I/O Stream LEUART configuration.
#include <sl_iostream_leuart.h>
Data Fields |
|
| LEUART_TypeDef * | leuart |
|
Pointer to LEUART peripheral.
|
|
| IRQn_Type | irq_number |
|
IRQ number.
|
|
| CMU_Clock_TypeDef | clock |
|
Peripheral Clock.
|
|
| GPIO_Port_TypeDef | tx_port |
|
Transmit port.
|
|
| unsigned int | tx_pin |
|
Transmit pin.
|
|
| GPIO_Port_TypeDef | rx_port |
|
Receive port.
|
|
| unsigned int | rx_pin |
|
Receive pin.
|
|
| uint8_t | location |
|
LEUART location. Only available on certain devices (mutually exclusive with rx_location and tx_location).
|
|
Struct representing an I/O Stream LEUART configuration.
Field Documentation
◆ leuart
| LEUART_TypeDef* sl_iostream_leuart_config_t::leuart |
Pointer to LEUART peripheral.
◆ irq_number
| IRQn_Type sl_iostream_leuart_config_t::irq_number |
IRQ number.
◆ clock
| CMU_Clock_TypeDef sl_iostream_leuart_config_t::clock |
Peripheral Clock.
◆ tx_port
| GPIO_Port_TypeDef sl_iostream_leuart_config_t::tx_port |
Transmit port.
◆ tx_pin
| unsigned int sl_iostream_leuart_config_t::tx_pin |
Transmit pin.
◆ rx_port
| GPIO_Port_TypeDef sl_iostream_leuart_config_t::rx_port |
Receive port.
◆ rx_pin
| unsigned int sl_iostream_leuart_config_t::rx_pin |
Receive pin.
◆ location
| uint8_t sl_iostream_leuart_config_t::location |
LEUART location. Only available on certain devices (mutually exclusive with rx_location and tx_location).