Types
Hardware ADC data types. More...
Data Structures | |
struct | gos_adc_config_t |
The ADC sample type. More... | |
Typedefs | |
typedef void * | gos_adc_lut_t |
Reference to a prepared Lookup Table (LUT) | |
Enumerations | |
enum | gos_adc_sample_type_t { GOS_ADC_SAMPLE_TYPE_RAW, GOS_ADC_SAMPLE_TYPE_VOLTAGE } |
The ADC sample type. More... | |
Detailed Description
Hardware ADC data types.
Enumeration Type Documentation
◆ gos_adc_sample_type_t
The ADC sample type.
- Note
- This may only be used with the gos_adc_sample()
Enumerator | |
---|---|
GOS_ADC_SAMPLE_TYPE_RAW | Return raw ADC reading. |
GOS_ADC_SAMPLE_TYPE_VOLTAGE | Return ADC reading in millivolts. |