Api_network_ethernet_types

Data Structures

struct gos_ethernet_link_info_t
Ethernet link info. More...

Enumerations

enum gos_ethernet_duplex_mode_t {
GOS_ETHERNET_DUPLEX_MODE_AUTO ,
GOS_ETHERNET_DUPLEX_MODE_HALF ,
GOS_ETHERNET_DUPLEX_MODE_FULL ,
GOS_ETHERNET_DUPLEX_MODE_UNKNOWN
}
Ethernet Duplex mode enum. More...
enum gos_ethernet_speed_t {
GOS_ETHERNET_SPEED_AUTO ,
GOS_ETHERNET_SPEED_10_MBPS ,
GOS_ETHERNET_SPEED_100_MBPS ,
GOS_ETHERNET_SPEED_1000_MBPS ,
GOS_ETHERNET_SPEED_UNKNOWN
}
Ethernet speed info. More...

Detailed Description

Enumeration Type Documentation

◆ gos_ethernet_duplex_mode_t

Ethernet Duplex mode enum.

Enumerator
GOS_ETHERNET_DUPLEX_MODE_AUTO

Duplex Mode Auto.

GOS_ETHERNET_DUPLEX_MODE_HALF

Duplex Mode Half.

GOS_ETHERNET_DUPLEX_MODE_FULL

Duplex Mode Full.

GOS_ETHERNET_DUPLEX_MODE_UNKNOWN

Duplex Mode Unknown.

◆ gos_ethernet_speed_t

Ethernet speed info.

Enumerator
GOS_ETHERNET_SPEED_AUTO

Ethernet Link Speed Auto.

GOS_ETHERNET_SPEED_10_MBPS

Ethernet Link Speed 10 Mbps.

GOS_ETHERNET_SPEED_100_MBPS

Ethernet Link Speed 100 Mbps.

GOS_ETHERNET_SPEED_1000_MBPS

Ethernet Link Speed 1000 Mbps.

GOS_ETHERNET_SPEED_UNKNOWN

Ethernet Link Speed Unknown.