Cryptography
Cryptography Utilities. More...
Modules |
|
| AES | |
|
AES utilities.
|
|
| MD5 | |
|
MD5 utilities.
|
|
| SHA1 | |
|
SHA1 utilities.
|
|
| SHA256 | |
|
SHA256 utilities.
|
|
| SHA512 | |
|
SHA512 utilities.
|
|
| Secure Element (SE) | |
|
Secure element utilities.
|
|
Functions |
|
| gos_result_t | gos_get_random_buffer (void *data_buffer, uint16_t buffer_length) |
|
Fill a buffer with random values.
More...
|
|
| uint32_t | gos_get_random_uint32 (uint32_t min, uint32_t max) |
|
Get a random 32bit unsigned value between specified values.
More...
|
|
Detailed Description
Cryptography Utilities.
Function Documentation
◆ gos_get_random_buffer()
| gos_result_t gos_get_random_buffer | ( | void * |
data_buffer,
|
| uint16_t |
buffer_length
|
||
| ) |
Fill a buffer with random values.
- Parameters
-
data_bufferBuffer to fill with random values buffer_lengthLength of input buffer
- Returns
- gos_result_t result of api call
- Examples:
- file/file_encrypt/encrypt.c , and file/log_file_encrypted/main.c .
◆ gos_get_random_uint32()
| uint32_t gos_get_random_uint32 | ( | uint32_t |
min,
|
| uint32_t |
max
|
||
| ) |
Get a random 32bit unsigned value between specified values.
- Parameters
-
minThe minimum random number to return maxThe maximum random number to return
- Returns
- Random number between specified values
- Examples:
- demo/uart_blaster/uart_blaster.c , dms/messages/main.c , and system/core_dump/main.c .