Endpoint Manipulation#
Commands related to the manipulation of endpoints.
Macros#
#define
endpoint disable [endpoint:1]
#define
endpoint enable [endpoint:1]
#define
endpoint print
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_DISABLE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_DISABLE
endpoint disable [endpoint:1]
Disable the endpoint for processing ZCL messages.
endpoint - INT8U - Endpoint in question.
Definition at line
135
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_ENABLE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_ENABLE
endpoint enable [endpoint:1]
Enable the endpoint for processing ZCL messages.
endpoint - INT8U - Endpoint in question.
Definition at line
141
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc
EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_PRINT#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_ENDPOINT_ENDPOINT_PRINT
endpoint print
Print the status of all the endpoints.
Definition at line
146
of file /Users/vihuszar/Git/EmbeddedSoftware/super/protocol/zigbee/app/framework/test/headers/cli.doc